Philips LEDtube, T8, Single-end & Double-ended, 1200 mm, 220-240 V, 15.5 W, 36W TL-D, 6500 K, 1800 lm, CRI 80, 50000 hour(s)
CorePro LED UniFit 1200mm 15.5W 865 T8 P
New
Product Description
LEDtube, T8, Single-end & Double-ended, 1200 mm, 220-240 V, 15.5 W, LED alternative to 36W TL-D, 6500 K, 1800 lm, CRI 80, 50000 hour(s), 116 lm/W, G13, Beam angle 240 degree(s), Glass, 0 %, 1200 mm, SDCM 6, PF 0.9, IP20
Specifications
- Cap-Base G13
- Nominal lifetime 50,000 hour(s)
- Switching Cycle 200,000
- Lighting Technology LEDtube