Pakistan - English

Philips LEDtube, T8, Single-end & Double-ended, 600 mm, 220-240 V, 10 W, 18W TL-D, 4000 K, 1100 lm, CRI 80, 50000 hour(s)

CorePro LED UniFit 600mm 10W 840 T8 P

New

Product Description

LEDtube, T8, Single-end & Double-ended, 600 mm, 220-240 V, 10 W, LED alternative to 18W TL-D, 4000 K, 1100 lm, CRI 80, 50000 hour(s), 110 lm/W, G13, Beam angle 240 degree(s), Glass, 0 %, 600 mm, SDCM 6, PF 0.9, IP20

Order code: 929004433738
Full order code: 872110317296900

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family