Pakistan - English

Philips LEDtube, T8, Single-ended, 600 mm, 127-240 V, 9 W, 18W TL-D, 4000 K, 900 lm, CRI 83, 30000 hour(s)

COR CNG LEDtube 600mm 9W 840 T8 I

Product Description

LEDtube, T8, Single-ended, 600 mm, 127-240 V, 9 W, LED alternative to 18W TL-D, 4000 K, 900 lm, CRI 83, 30000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass, 0 %, 600 mm, SDCM 6, PF 0.9, IP20

Order code: 929004357008
Full order code: 872110313957300

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004357008 en_AA pdf 796.9 kB

Visuals

Product-Photographs-929004357008_EU
Multiple assets
Product-Diagrams-929004357008_EU
Multiple assets

Photometry and Lighting design

IES
IES File - COR CNG LEDtube 600mm 9W 840 T8 I IES 20.7 kB

Other

Environmental product declaration
EPD-Philips-Contractor-Grade-LEDtube-T-Ref-929004357108 pdf 950.6 kB