Pakistan - English

Philips LEDtube, T8, Single-ended, 1500 mm, 127-240 V, 19 W, 58W TL-D, 4000 K, 2200 lm, CRI 82, 30000 hour(s)

COR CNG LEDtube 1500mm 19W 840 T8 I

Product Description

LEDtube, T8, Single-ended, 1500 mm, 127-240 V, 19 W, LED alternative to 58W TL-D, 4000 K, 2200 lm, CRI 82, 30000 hour(s), 115 lm/W, G13, Beam angle 240 degree(s), Glass, 0 %, 1500 mm, SDCM 6, PF 0.9, IP20

Order code: 929004340908
Full order code: 872110313111900

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family