Pakistan - English

Philips Contractor grade, LEDtube, T8, Mains, Single-end, 1200 mm, 100-240 V, 18 W, 32-36W TL-D, 6500 K, 1900 lm, 30000 hour(s)

COR CNG LEDtube HO 1200mm 18W 865 T8 IDO

Product Description

Contractor grade, LEDtube, T8, Mains, Single-end, 1200 mm, 100-240 V, 18 W, LED alternative to 32-36W TL-D, 6500 K, 1900 lm, 30000 hour(s), 105 lm/W, G13, Beam angle 240 degree(s), RG0

Order code: 929002000139
Full order code: 872110303660500

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product