Pakistan - English

Philips CorePro, LEDtube, T8, Mains, Single-end, 1200 mm, 100-240 V, 18 W, 32-36W TL-D, 4000 K, 2100 lm, 30000 hour(s)

COR CNG LEDtube HO 1200mm 18W 840 T8 I

Product Description

CorePro, LEDtube, T8, Mains, Single-end, 1200 mm, 100-240 V, 18 W, LED alternative to 32-36W TL-D, 4000 K, 2100 lm, 30000 hour(s), 116 lm/W, G13, Beam angle 240 degree(s), RG0

Order code: 929002000008
Full order code: 872110303546200

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product