Pakistan - English

Philips CorePro, LEDtube, T8, Mains, Single-end, 1200 mm, 127-240 V, 16 W, 32-36W TL-D, 6500 K, 1800 lm, 30000 hour(s)

COR CNG LEDtube 1200mm 16W 865 T8 I

Product Description

CorePro, LEDtube, T8, Mains, Single-end, 1200 mm, 127-240 V, 16 W, LED alternative to 32-36W TL-D, 6500 K, 1800 lm, 30000 hour(s), 112 lm/W, G13, Beam angle 240 degree(s)

Order code: 929001999908
Full order code: 872110303544800

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001999908 en_AA pdf 812.0 kB

Visuals

Product-Photographs-929001999908_EU
Multiple assets
Product-Diagrams-929001999908_EU
Multiple assets

Photometry and Lighting design

IES
IES File - COR CNG LEDtube 1200mm 16W 865 T8 I ies 21.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-EM-Mains-T8-COMF-1367-Ref-929001999908 pdf 680.9 kB