Pakistan - English

Philips Corepro LED Strip

Slim LED strip offering high quality light with diversified options in terms of brightness and light color

Products

Product family information

Description

A complete family that are bright, slim, safe & reliable. Choose the best fit for every projects, from 4 lumen packs/wattages, and 4 CCTs, and enjoy easy installation with slimness

Benefits

  • Wide range of products: Variety in lumen/wattage and CCT combinations to cater to different applications.

  • Easy installation: Slim design ensures fit in tight spaces.

Features

  • Full product range: 300lm,800lm,1200lm,1600lm/m, 2700K, 3000K, 4000K & 6500K options.

  • High efficiency for energy saving: 130lm/W

Applications

  • Retail
  • Offices
  • Hospitality

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Corepro LED Strip en_AA pdf 1.6 MB
Additional literature
PHL-CorePro-LED-Strip.jpg jpg 7.5 MB

Visuals

Family-Photographs-Corepro LED Strip
Multiple assets
Packaging image
Packaging Image tif 905.4 kB

Photometry and Lighting design

Family-IES-Corepro LED Strip
Multiple assets