Products
Product | Compare | |||||
---|---|---|---|---|---|---|
LED SSW 50W GU10 WW 36D RF ND SRT4929002981855 | 4.8 | 355 | 2200 2500 2700 | GU10 |
1 item
Product family information
Description
Some situations call for cool light, others benefit from the ambiance of a warm cozy glow. With Philips SceneSwitch LEDspot, you can have different light settings from just one spot. And you don’t need a dimmer! Optimize your lighting for relaxing, hobbies, recreation or working. Simply at the flick of a switch. And that’s your existing switch! No extra installation is required.
Benefits
Create your own scene with one lamp simply using your existing light switch
No dimmer or additional installation needed
Features
Multiple light settings in one lamp
Plug and play