Pakistan - English

Philips CorePro, LEDspot, PAR16, No, GU10, 2700 K, 2500 K, 2200 K, 355 lm, CRI 80, 15000 hour(s), Glass

LED SSW 50W GU10 WW 36D RF ND SRT4

Product Description

CorePro, LEDspot, PAR16, No, GU10, 2700 K, 2500 K, 2200 K, 355 lm, CRI 80, 15000 hour(s), Glass, 73.00 lm/W, EEL F, PF 0.5, Beam angle 36 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002981855
Full order code: 871951430778000

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002981857 pdf 66.9 kB
Product leaflet
Localized commercial leaflet 929002981855 en_AA pdf 599.4 kB

Visuals

Product-Photographs-929002981855_EU
Multiple assets
Product-Diagrams-929002981855_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LED SSW 50W GU10 WW 36D RF ND SRT4 IES 371 B

Other

Environmental product declaration
EPD-Philips-GU10-Glass-15K-Ref-929001215255 pdf 731.0 kB