Pakistan - English

Philips MasterConnect, LEDspot, PAR16, GU10, 3000 K, 345 lm, CRI 90, 25000 hour(s), Plastic

MC LEDspot IA 4.7-50W GU10 930 36D

Product Description

MasterConnect, LEDspot, PAR16, GU10, 3000 K, 345 lm, CRI 90, 25000 hour(s), Plastic, 73 lm/W, EEL F, PF 0.7, Beam angle 36 degree(s), 100 mm, RG1, IP20, SVM 0.1, PstLM 0.5

Order code: 929002253802
Full order code: 871869969394700

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002253802 pdf 66.9 kB
Product leaflet
Localized commercial leaflet 929002253802 en_AA pdf 693.4 kB

Brochures

Install instructions
Installation Instructions pdf 1.1 MB

Visuals

Product-Photographs-929002253802_EU
Multiple assets
Product-Diagrams-929002253802_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MC LEDspot IA 4.7-50W GU10 930 36D IES 14.8 kB

Other

Environmental product declaration
EPD-Philips-MasterConnect-LEDspot-GU10-COMF-7538114-Ref-929002253802 pdf 658.5 kB