Philips MASTER VALUE LEDspot LV

The ideal solution for spot lighting

Products

Product Compare
5.5
415
2700
GU5.3
5.5
415
2700
GU5.3
5.5
425
3000
GU5.3
5.5
425
3000
GU5.3
5.5
450
4000
GU5.3
5.8
450
2700
GU5.3
5.8
460
3000
GU5.3
5.8
490
4000
GU5.3

Product family information

Description

Philips MASTER VALUE MR16 is the series of Low Voltage (12VAC) Halogen MR16 replacements. Not only does it employs Philips' patented solution to guarantee the broadest possible compatibility with standard 12V Halogen electronic transformers. It also delivers beam intensity which is equivalent to the 50W Philips Halogen MR16 lamps. The form-factor of Philips MASTER Value LED MR16 guarantees a 100% form on the back-side of the lamp (exact form with Halogen lamps.)

Benefits

  • Up to 80% energy saving compared with halogen lamp

  • Broad compatibility with transformers

Features

  • Dimmable range

  • Patented intelligent driver

Applications

  • Ideal for accent lighting in hotels, hospitals, shops and museums (e.g. floors, elevators, displays)

Warning & Safety

  • Operating temperature range is between -20° C and 45° C ambient

  • Only to apply in dry or damp locations and most of open fixtures with lamp-holders that offer sufficient space (10 mm free air space)

Downloads