Pakistan - English

Philips MASTER Value, LEDspot, PAR20, 50 W, E27, 2700 K, 500 lm, CRI 90, 25000 hour(s), Glass

MAS LEDspot VLE D 6-50W 927 PAR20 25D

Product Description

MASTER Value, LEDspot, PAR20, 50 W, E27, 2700 K, 500 lm, CRI 90, 25000 hour(s), Glass, 83 lm/W, EEL F, PF 0.7, Beam angle 25 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929003485702
Full order code: 871951444304400

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads

Family

Product