Pakistan - English

Philips MASTER Value, LEDspot, PAR38, 100 W, E27, 2700 K, 1000 lm, CRI 90, 25000 hour(s), Glass

MAS LEDspot VLE D 13-100W 927 PAR38 25D

Product Description

MASTER Value, LEDspot, PAR38, 100 W, E27, 2700 K, 1000 lm, CRI 90, 25000 hour(s), Glass, 76 lm/W, EEL F, PF 0.7, Beam angle 25 degree(s), RG1, IP65, SVM 0.4, PstLM 1

Order code: 929003485202
Full order code: 871951444330300

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads

Family

Product