Pakistan - English

Philips LEDspot, MR16, 35 W, GU5.3, 2200 K, 2700 K, 455 lm, 25000 hour(s), Aluminum

6.5MR16/F25/2700-2200 DIM 12V

Product Description

LEDspot, MR16, 35 W, GU5.3, 2200 K, 2700 K, 455 lm, 25000 hour(s), Aluminum, 70.00 lm/W

Order code: 929003087104

Specifications

  • Cap-Base
    GU5.3
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot

Downloads

Family

Product