Pakistan - English

Philips MASTER, LEDspot, MR11, 20 W, GU4, 2700 K, 200 lm, CRI 80, 40000 hour(s)

MAS LEDspotLV 3.5-20W 827 MR11 24D

Product Description

MASTER, LEDspot, MR11, 20 W, GU4, 2700 K, 200 lm, CRI 80, 40000 hour(s), 57.00 lm/W, EEL G, PF 0.7, Beam angle 24 degree(s), RG1, IP20

Order code: 929003087002
Full order code: 871951435990100

Specifications

  • Cap-Base
    GU4
  • Nominal lifetime
    40,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads

Family

Product