Pakistan - English

Philips MASTER Value, LEDspot, MR16, 35 W, GU5.3, 2700 K, 450 lm, CRI 90, 25000 hour(s), Glass

MAS LED spot VLE D 5.8-35W MR16 927 36D

Product Description

MASTER Value, LEDspot, MR16, 35 W, GU5.3, 2700 K, 450 lm, CRI 90, 25000 hour(s), Glass, 77 lm/W, EEL G, PF 0.7, Beam angle 36 degree(s), RG1, IP20

Order code: 929002492502
Full order code: 871951430718600

Specifications

  • Cap-Base
    GU5.3
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads

Family

Product