Philips MASTER LEDspot PAR

The energy-saving alternative for lighting in public areas

Products

Product Compare
10
900
2700
E27
12
1,000
2700
E27
13
1,100
2700
E27

Product family information

Description

With its robust design and warm-white beam of light, these new-generation PAR lamps are ideal for general lighting and spot lighting in the hospitality industry. There is a choice of dimmable and non-dimmable versions. They are especially suitable for public areas such as lobbies, corridors, stairwells, where the light is always on.

Benefits

  • Up to 80% energy saving compared to halogen lamps

  • Retrofitable and compatible with existing fixtures with E27 holder

Features

  • Lifetime of 45,000 hours

  • Dimmable (except PAR38 OD)

Applications

  • Hotels, restaurants, bars, cafés, museums, shops, musea, art. galleries, lobbies, corridors, stairwells, washrooms, reception areas, exhibitions, display cabinets

Downloads