Pakistan - English

Philips MASTER, LEDspot, PAR16, 50 W, GU10, 4000 K, 375 lm, CRI 80, 50000 hour(s), Glass

MAS LEDspot UE 2.1-50W GU10 DIM 840 EELA

Product Description

MASTER, LEDspot, PAR16, 50 W, GU10, 4000 K, 375 lm, CRI 80, 50000 hour(s), Glass, 178 lm/W, EEL A, PF 0.7, Beam angle 36 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929003796102
Full order code: 872016930796400

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads

Family

Product