Pakistan - English

Philips MASTER, LEDspot, PAR16, 50 W, GU10, 3000 K, 375 lm, CRI 80, 50000 hour(s), Glass

MAS LEDspot UE 2.1-50W GU10 ND 830 EELA

Product Description

MASTER, LEDspot, PAR16, 50 W, GU10, 3000 K, 375 lm, CRI 80, 50000 hour(s), Glass, 178 lm/W, EEL A, PF 0.3, Beam angle 36 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929003610002
Full order code: 872016917434400

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003610002 pdf 66.9 kB
Product leaflet
Localized commercial leaflet 929003610002 en_AA pdf 689.1 kB

Visuals

Product-Photographs-929003610002_EU
Multiple assets
Product-Diagrams-929003610002_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDspot UE 2.1-50W GU10 ND 830 EELA IES 1.6 kB

Other

Environmental product declaration
EPD-Philips-MASTER-UltraEfficient-GU10-COMF-9224009-Ref-929003795902 pdf 681.5 kB