Pakistan - English

Philips MASTER, LEDspot, MR16, 50 W, GU5.3, 2700 K, 621 lm, CRI 90, 40000 hour(s)

MAS LEDspotLV D 7.5-50W 927 MR16 36D

Product Description

MASTER, LEDspot, MR16, 50 W, GU5.3, 2700 K, 621 lm, CRI 90, 40000 hour(s), 82.00 lm/W, EEL F, PF 0.7, Beam angle 36 degree(s), RG1, IP20

Order code: 929002492202
Full order code: 871951430752000

Specifications

  • Cap-Base
    GU5.3
  • Nominal lifetime
    40,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002492202 pdf 66.3 kB
Product leaflet
Localized commercial leaflet 929002492202 en_AA pdf 765.4 kB

Visuals

Product-Photographs-929002492202_EU
Multiple assets
Product-Diagrams-929002492202_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDspotLV D 7.5-50W 927 MR16 36D IES 1.5 kB

Other

Environmental product declaration
EPD-Philips-MAS-LEDspotLV-D-7.5-50W-927-MR16-36D-929002492202 pdf 640.8 kB