Products
Product | Compare | |||||
---|---|---|---|---|---|---|
5R20/MAS/927-22/P/E26/WG 6/1FB T20929002008904 | 5 | 450 | 2200 2700 | E26 | Single Contact Medium Screw | ||
5R20/PER/930/P/E26/DIM 6/1FB T20929002035304 | 5 | 450 | 3000 | E26 | Single Contact Medium Screw | ||
5R20/PER/927/P/E26/DIM 6/1FB T20929002092204 | 5 | 450 | 2700 | E26 | Single Contact Medium Screw |
3 items
Product family information
Description
Philips R20 LED lamps are the smart alternative to standard incandescent. The traditonal lamp design can provide excellent dimming performance with spectular energy savings.They provide the beautiful light and dependable performance you expect from LED at an economical price.
Benefits
Long life -- lowers maintenance costs by reducing re-lamp frequency
Excellent color consistancy with available high 90+ color rendering (CRI)
Features
Available smooth dimming options
Tradional look and feel of size, shape, and material