Pakistan - English

Philips LED PAR20

The optimal LED accent light with a seamless look.

Products

LEDspot 50W PAR20 827 100-240V 25D ND SO
LEDspot 50W PAR20 827 100-240V 25D ND SO
929002403012
LEDspot 50W PAR20 865 100-240V 25D ND SO
LEDspot 50W PAR20 865 100-240V 25D ND SO
929002403112

Product family information

Description

Philips is driving the switch to energy-efficient solutions. Upgrade your track and accent lights with our small diameter reflectors for instant energy savings and unbeatable quality. Available in Plastic casings, Philips LED PAR20 lamps are the ideal replacement for halogen.

Benefits

  • Up to 80% energy saving compared with halogen lamps and lower maintenance costs

  • Easy to replace/retro-fit. Broad compatibility with transformers

Features

  • Ranging from 25000 hour LED Lifetime

  • Easy to replace/retro-fit- “Perfect fit” in most current Halogen fixtures

Applications

  • Hotels, restaurants, bars, cafés, museums, shops
  • Lobbies, corridors, stairwells, washrooms, reception areas , exhibitions, display cabinets

Downloads