Pakistan - English

Philips LEDbulb, BR40, 86 W, E26, 2200 K, 2700 K, 1204 lm, 15000 hour(s)

13.3BR40/PER/927-22/P/E26/WG 6/1CT T20

Product Description

LEDbulb, BR40, 86 W, E26, 2200 K, 2700 K, 1204 lm, 15000 hour(s), 90.00 lm/W

Order code: 929003477104

Specifications

  • Cap-Base
    E26
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003477104 en_AA pdf 665.3 kB

Visuals

Product-Photographs-929003477104_EU
Multiple assets
Product-Diagrams-929003477104_EU
Multiple assets

Photometry and Lighting design

IES
IES File - 13.3BR40/PER/927-22/P/E26/WG 6/1CT T20 IES 5.3 kB

Other

Environmental product declaration
EPD-Philips-LED-BR40-COMF-7403317-Ref-929003477104 pdf 675.4 kB