Philips Essential LEDspot PAR

The affordable LED solution

Products

Product Compare
12
1,100
2700
E26 | Single Contact Medium Screw
12
1,100
6500
E26 | Single Contact Medium Screw
14
1,200
2700
E27
14
1,200
2700
E27
14
1,200
2700
E27

Product family information

Description

Essential LED PAR is an affordable LED spot lamp that is designed as a retrofit replacement for halogen spots PAR lamps. It provides a natural lighting effect as well as instant energy savings – an environment-friendly solution. The Philips Essential LED family is designed for spot and general lighting applications in the hospitality and retail segments.

Benefits

  • Reduced operational cost thanks to energy savings of up to 80%

  • Lower maintenance cost thanks to more than five times longer lifetime than conventional halogen spot lamps

Features

  • Lower energy consumption compared to halogen spot PAR lamp

  • Retrofit replacement of halogen spot lamps with existing transformers

Applications

  • Hospitality (restaurants, hotels, coffee bars)
  • Retail

Downloads