Pakistan - English

Philips LEDspot, MR16, 50 W, GU5.3, 6500 K, 435 lm, 15000 hour(s)

5W (50W) GU5.3 cap Cool daylight Non-dimmable Spot

Product Description

LEDspot, MR16, 50 W, GU5.3, 6500 K, 435 lm, 15000 hour(s), 87 lm/W

Order code: 929001240208
Full order code: 871869657957200

Specifications

  • Cap-Base
    GU5.3
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDspot

Downloads

Family

Product