Products
Product | Compare | |||||
---|---|---|---|---|---|---|
LEDspots 5-50W MR16 830 60D 2pk929001280476 | 5 | 390 | 3000 | GU5.3 | ||
LEDspots 5-50W MR16 830 60D 4PK929001280477 | 5 | 390 | 3000 | GU5.3 | ||
LEDspots 5-50W MR16 830 60D929001280491 | 5 | 390 | 3000 | GU5.3 | ||
LEDClassic 5-50W MR16 830 60D 2pack929001280492 | 5 | 390 | 3000 | GU5.3 | ||
LEDspots 5-50W MR16 830 60D 4PK929001280494 | 5 | 390 | 3000 | GU5.3 | ||
LEDClassic 5-50W MR16 830 60D 6pack929001280498 | 5 | 390 | 3000 | GU5.3 | ||
LEDspots 5-50W MR16 840 60D 2pk929001280576 | 5 | 410 | 4000 | GU5.3 | ||
LEDspots 5-50W MR16 840 60D 4PK929001280577 | 5 | 410 | 4000 | GU5.3 |
14 items
of 2
Products per page
Product family information
Description
LEDspotLV Classic offers an archetypal halogen-like design while delivering the benefits of LED technology, saving around 85% on energy consumption, minimizing maintenance cost, and much more besides. It is compatible with most existing fixtures with a GU 5.3 holder and is designed as a retrofit replacement for halogen or incandescent spots.
Benefits
Classic look & feel of glass halogen spots
Around 85% energy saving compared with halogen lamps
Features
Retrofits into the vast majority of GU5.3-based luminaires
Low heat generation