Pakistan - English

Philips BR/R LED

A smooth design solution for a seamless look

Products

5R20/PER/927/P/E26/DIM 6/1FB T20
5R20/PER/927/P/E26/DIM 6/1FB T20
929002092204
15BR30/PER/950/P/E26/D/HO/T20 4/1PF
15BR30/PER/950/P/E26/D/HO/T20 4/1PF
929002351333

Product family information

Description

Philips BR Dimmable LED Lamps with AirFlux technology provide a soft, diffused level of light and smooth dimming to reduce glare. The sleek, lightweight design is ideal for downlighting.

Benefits

  • 13W EnduraLED BR30 saves 52 watts of energy when compared to a 65W halogen BR30†

  • Emits virtually no UV/IR light in the beam

Features

  • BR30 and BR40 lamp types available

  • 25,000-hour rated average life

Applications

  • Ideal for downlighting in hospitality, residential and government buildings.

Downloads