Pakistan - English

Philips CorePro, LED, PL-C;PL-T, 135 mm, 11 W, Selectable, 3000 K, 3500 K, 4000 K, 1425 lm, 1450 lm, 1500 lm, 30000 hour(s)

11PL-C/T/COR/32H-3CCT/MF15/P/20/1

Product Description

CorePro, LED, PL-C;PL-T, 135 mm, 11 W, Selectable, 3000 K, 3500 K, 4000 K, 1425 lm, 1450 lm, 1500 lm, 30000 hour(s), 136.00 lm/W, G24q, Plastic

Order code: 929003477804

Specifications

  • Cap-Base
    G24q
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003477804 en_AA pdf 831.0 kB

Brochures

Install instructions
Installation instructions pdf 6.6 MB

Visuals

Product-Photographs-929003477804_EU
Multiple assets
Product-Diagrams-929003477804_EU
Multiple assets

Photometry and Lighting design

IES
IES File - 11PL-C/T/COR/32H-3CCT/MF15/P/20/1 IES 2.4 kB

Other

Environmental product declaration
EPD-Philips-PL-C-T-COMF-7403978-Ref-929003477904 pdf 661.2 kB