Pakistan - English

Philips CorePro, LED, PL-C;PL-T, 104 mm, 8 W, Selectable, 3000 K, 3500 K, 4000 K, 975 lm, 1000 lm, 1050 lm, 30000 hour(s)

8PL-C/T/COR/26V-3CCT/MF10/P/20/1

Product Description

CorePro, LED, PL-C;PL-T, 104 mm, 8 W, Selectable, 3000 K, 3500 K, 4000 K, 975 lm, 1000 lm, 1050 lm, 30000 hour(s), 131.00 lm/W, G24q, Plastic

Order code: 929003477704

Specifications

  • Cap-Base
    G24q
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Family

Product