Pakistan - English

Philips CorePro, LED, PL-C, 122.4 mm, 5.5 W, 3000 K, 550 lm, 50000 hour(s)

5.5PL-C/LED/13H/830/IF5/P/4P 20/1

Product Description

CorePro, LED, PL-C, 122.4 mm, 5.5 W, 3000 K, 550 lm, 50000 hour(s), 100.00 lm/W, G24q, Plastic

Order code: 929001885404

Specifications

  • Cap-Base
    G24q
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001885404 en_AA pdf 778.3 kB

Visuals

Product-Photographs-929001885404_EU
Multiple assets
Product-Diagrams-929001885404_EU
Multiple assets

Photometry and Lighting design

IES
IES File - 5.5PL-C/LED/13H/830/IF5/P/4P 20/1 ies 10.1 kB

Other

Environmental product declaration
EPD-Philips-5.5PL-C-LED-13V-840-IF5-P-4P-20-1-COMF-7403978-Ref-929001886004 pdf 707.1 kB