Pakistan - English

Philips CorePro, LED, PL-C, 122.4 mm, 5 W, 4000 K, 580 lm, 50000 hour(s)

5PL-C/LED/13H/840/IF5/P/2P 20/1

Product Description

CorePro, LED, PL-C, 122.4 mm, 5 W, 4000 K, 580 lm, 50000 hour(s), 116.00 lm/W, GX23-2, Plastic

Order code: 929001884804

Specifications

  • Cap-Base
    GX23-2
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001884804 en_AA pdf 772.7 kB

Visuals

Product-Photographs-929001884804_EU
Multiple assets
Product-Diagrams-929001884804_EU
Multiple assets

Photometry and Lighting design

IES
IES File - 5PL-C/LED/13H/840/IF5/P/2P 20/1 ies 10.1 kB

Other

Environmental product declaration
EPD-Philips-5.5PL-C-LED-13V-840-IF5-P-4P-20-1-COMF-7403978-Ref-929001886004 pdf 707.1 kB