Pakistan - English

Philips CorePro, LED, PL-C;PL-T, 148 mm, 8.5 W, 3500 K, 900 lm, 50000 hour(s)

8.5PL-C/T/COR/26H-835/IF9/P/4P/DIM 10/1

Product Description

CorePro, LED, PL-C;PL-T, 148 mm, 8.5 W, 3500 K, 900 lm, 50000 hour(s), 105.00 lm/W, G24q Rotatable end-cap, Plastic

Order code: 929001388204

Specifications

  • Cap-Base
    G24q Rotatable end-cap
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001388204 en_AA pdf 518.1 kB

Visuals

Product-Photographs-929001388204_EU
Multiple assets
Product-Diagrams-929001388204_EU
Multiple assets

Photometry and Lighting design

IES
IES File - 8.5PL-C/T/COR/26H-835/IF9/P/4P/DIM 10/1 ies 4.0 kB

Other

Environmental product declaration
EPD-Philips-8.5PL-C-T-COR-26H-840-IF9-P-4P-DIM-10-1-COMF-7403978-Ref-929001388304 pdf 688.4 kB