Pakistan - English

Philips CorePro, LED, PL-T, HF, 103 mm, 6.5 W, 18W PL-T, 4000 K, 800 lm, CRI 82, 30000 hour(s)

CorePro LED PLT HF 6.5W 840 4P GX24q-2

Product Description

CorePro, LED, PL-T, HF, 103 mm, 6.5 W, LED alternative to 18W PL-T, 4000 K, 800 lm, CRI 82, 30000 hour(s), 123 lm/W, EEL E, GX24Q-2 Rotatable end-cap, Beam angle 120 degree(s), Plastic, RG1, SDCM 6, PF 0.9, IP20

Order code: 929003576402
Full order code: 871951448778900

Specifications

  • Cap-Base
    GX24Q-2 Rotatable end-cap
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003576402 pdf 66.8 kB
Product leaflet
Localized commercial leaflet 929003576402 en_AA pdf 863.6 kB

Brochures

Install instructions
Installation Instructions pdf 742.1 kB

Visuals

Product-Photographs-929003576402_EU
Multiple assets
Product-Diagrams-929003576402_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LED PLT HF 6.5W 840 4P GX24q-2 IES 20.4 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLT-4P-COMF-9403308-Ref-929003576802 pdf 687.7 kB