Pakistan - English

Philips CorePro, LED, PL-S, EM, 144 mm, 5 W, 11W PL-S, 3000 K, 520 lm, CRI 82, 30000 hour(s)

CorePro LED PLS 5W 830 2P G23

Product Description

CorePro, LED, PL-S, EM, 144 mm, 5 W, LED alternative to 11W PL-S, 3000 K, 520 lm, CRI 82, 30000 hour(s), 104.00 lm/W, EEL F, G23, Beam angle 120 degree(s), Plastic, RG0, SDCM 6, PF 0.9, IP20

Order code: 929001926302
Full order code: 871869959666800

Specifications

  • Cap-Base
    G23
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001926302 pdf 67.0 kB
Product leaflet
Localized commercial leaflet 929001926302 en_AA pdf 812.2 kB

Brochures

Install instructions
LEDtube PLS EM Installation Guide pdf 549.3 kB

Visuals

Product-Photographs-929001926302_EU
Multiple assets
Product-Diagrams-929001926302_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LED PLS 5W 830 2P G23 ies 43.0 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLS-COMF-7149659-Ref-929001926402 pdf 661.6 kB