Pakistan - English

Philips CorePro, LED, PL-L, Mains, 528 mm, 24 W, 55W PL-L, 3000 K, 3200 lm, CRI 80, 30000 hour(s)

CorePro LED PLL Mains 24W 830 4P

Product Description

CorePro, LED, PL-L, Mains, 528 mm, 24 W, LED alternative to 55W PL-L, 3000 K, 3200 lm, CRI 80, 30000 hour(s), 133 lm/W, EEL E, 2G11, Beam angle 160 degree(s), Glass, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003592802
Full order code: 872016915711800

Specifications

  • Cap-Base
    2G11
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product