Philips LED, PL-C, EM/Mains, 93 mm, 220-240 V, 9 W, 18W PL-C, 4000 K, 1050 lm, 15000 hour(s)

LED PLC 9W 840 2P G24d

Product Description

LED, PL-C, EM/Mains, 93 mm, 220-240 V, 9 W, LED alternative to 18W PL-C, 4000 K, 1050 lm, 15000 hour(s), 116.00 lm/W, G24d, Beam angle 240 degree(s)

Order code: 929001879308
Full order code: 871869681024800

Specifications

  • Cap-Base
    G24d
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads