Pakistan - English

Philips CorePro, LED, PL-C, EM, 147.5 mm, 8.5 W, 26W PL-C, 3000 K, 950 lm, CRI 83, 30000 hour(s)

CorePro LED PLC 8.5W 830 2P G24d-3

Product Description

CorePro, LED, PL-C, EM, 147.5 mm, 8.5 W, LED alternative to 26W PL-C, 3000 K, 950 lm, CRI 83, 30000 hour(s), 105.88 lm/W, EEL F, G24d-3, Beam angle 120 degree(s), Plastic, RG0, SDCM 6, PF 0.9, IP20

Order code: 929001201202
Full order code: 871869654123400

Specifications

  • Cap-Base
    G24d-3
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001201202 pdf 67.8 kB
Product leaflet
Localized commercial leaflet 929001201202 en_AA pdf 626.4 kB

Brochures

Install instructions
LEDtube PLC EM Installation Guide pdf 549.2 kB

Visuals

Product-Photographs-929001201202_EU
Multiple assets
Product-Diagrams-929001201202_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LED PLC 8.5W 830 2P G24d-3 ies 4.6 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLC-2P-COMF-7904616-Ref-929001201502 pdf 678.0 kB