Pakistan - English

Philips LED HPI, T-shape T100, Mains, 30 W, 60W CFL, 45W HID, E27, 6500 K, 3200 lm, 15000 hour(s)

TForce Core HB 30W 3.2Klm E27 865 CN GN5

New

Product Description

LED HPI, T-shape T100, Mains, 30 W, E27, 6500 K, 3200 lm, 15000 hour(s), 106 lm/W, RG1

Order code: 929003630310
Full order code: 692234198047300

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    1 years

Downloads

Family

Product