Pakistan - English

Philips LED Highbay, Highbay, EM/Mains, 110-277 V, 160 W, HPI 400W, E40, 6500 K, 25000 lm, 50000 hour(s)

TForce HB 160W E40 865 WB Sensor LA

Product Description

LED Highbay, Highbay, EM/Mains, 110-277 V, 160 W, LED alternative to HPI 400W, E40, 6500 K, 25000 lm, 50000 hour(s), 156.00 lm/W

Order code: 929002282112
Full order code: 871869976657300

Specifications

  • Cap-Base
    E40
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED Highbay
  • Warranty period
    5 years

Downloads

Family

Product