Pakistan - English

Philips LED Highbay, Highbay, EM/Mains, 110-277 V, 140 W, HPI 400W, E40, 4000 K, 20000 lm, 50000 hour(s)

TForce HB 140W E40 840 WB LA

Product Description

LED Highbay, Highbay, EM/Mains, 110-277 V, 140 W, LED alternative to HPI 400W, E40, 4000 K, 20000 lm, 50000 hour(s), 142.00 lm/W

Order code: 929002281712
Full order code: 871869973266000

Specifications

  • Cap-Base
    E40
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED Highbay
  • Warranty period
    5 years

Downloads

Family

Product