Pakistan - English

Philips MASTER, LED Highbay, Highbay, EM/Mains, 110-277 V, 140 W, HPI 400W, E40, 4000 K, 20000 lm, CRI 80, 50000 hour(s)

TForce HB 140W E40 840 WB GM

Product Description

MASTER, LED Highbay, Highbay, EM/Mains, 110-277 V, 140 W, LED alternative to HPI 400W, E40, 4000 K, 20000 lm, CRI 80, 50000 hour(s), 115 lm/W, EEL D, PF 0.9, Beam angle 120 degree(s), Plastic, RG1, IP40, SVM 0.4, PstLM 1

Order code: 929002281708
Full order code: 871869973272100

Specifications

  • Cap-Base
    E40
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED Highbay
  • Flux measurement reference
    Wide Cone
  • Warranty period
    5 years

Downloads

Family

Product