Philips MASTER, LED Highbay, Highbay, EM/Mains, 110-277 V, 140 W, HPI 400W, E40, 4000 K, 20000 lm, CRI 80, 50000 hour(s)
TForce HB 140W E40 840 NB GM
Product Description
MASTER, LED Highbay, Highbay, EM/Mains, 110-277 V, 140 W, LED alternative to HPI 400W, E40, 4000 K, 20000 lm, CRI 80, 50000 hour(s), 92 lm/W, EEL F, PF 0.9, Beam angle 60 degree(s), Plastic, RG1, IP40, SVM 0.4, PstLM 1
Specifications
- Cap-Base E40
- Nominal lifetime 50,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED Highbay
- Flux measurement reference Narrow Cone
- Warranty period 5 years