Pakistan - English

Philips LED, T-shape T100, Mains only, 220-240 V, 35 W, 55W CFL, 45W HID, E27, 6500 K, 3500 lm, 15000 hour(s)

TForce ESS LED HB MV 3.5Klm 35W 865 E27

Product Description

LED, T-shape T100, Mains only, 220-240 V, 35 W, LED alternative to 55W CFL, 45W HID, E27, 6500 K, 3500 lm, 15000 hour(s), 100 lm/W, RG1

Order code: 929003712608
Full order code: 872016926012200

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003712608 en_AA pdf 791.0 kB

Visuals

Product-Photographs-929003712608_EU
Multiple assets
Product-Diagrams-929003712608_EU
Multiple assets

Photometry and Lighting design

IES
IES File - TForce ESS LED HB MV 3.5Klm 35W 865 E27 IES 11.5 kB

Other

Environmental product declaration
EPD-Philips-TrueForce-LED-Industrial-and-retail-Mains-Highbay-HPI-SON-COMF-6486150-Ref-929002408837 pdf 751.0 kB