Pakistan - English

Philips LED, T-shape T100, Mains only, 220-240 V, 35 W, 55W CFL, 45W HID, E27, 6500 K, 3500 lm, 15000 hour(s)

TForce ESS LED HB MV 3.5Klm 35W 865 E27

Product Description

LED, T-shape T100, Mains only, 220-240 V, 35 W, LED alternative to 55W CFL, 45W HID, E27, 6500 K, 3500 lm, 15000 hour(s), 100 lm/W

Order code: 929003632008
Full order code: 872016919019100

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Family

Product