Pakistan - English

Philips LED, T-shape T80, Mains only, 220-240 V, 25 W, 45W CFL, 40W HID, E27, 6500 K, 2700 lm, 15000 hour(s)

TForce ESS LED HB MV 2.7Klm 25W 865 E27

Product Description

LED, T-shape T80, Mains only, 220-240 V, 25 W, LED alternative to 45W CFL, 40W HID, E27, 6500 K, 2700 lm, 15000 hour(s), 108 lm/W

Order code: 929003631908
Full order code: 872016919017700

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Family

Product