Pakistan - English

Philips LED, T70, Mains only, 220-240 V, 20 W, CFLi 35, HID 30, E27, 6500 K, 2000 lm, 15000 hour(s)

TForce ESS LED HB MV 2Klm 20W 865 E27

Product Description

LED, T70, Mains only, 220-240 V, 20 W, LED alternative to CFLi 35, HID 30, E27, 6500 K, 2000 lm, 15000 hour(s), 100 lm/W

Order code: 929003631808
Full order code: 872016919015300

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Family

Product