Pakistan - English

Philips MASTER, LED HPL, Corncob, EM/Mains, 42 W, HPL 125W, SON 70W, E27, 4000 K, 6000 lm, CRI 80, 50000 hour(s)

TForce LED HPL ND 60-42W E27 840

Product Description

MASTER, LED HPL, Corncob, EM/Mains, 42 W, LED alternative to HPL 125W, SON 70W, E27, 4000 K, 6000 lm, CRI 80, 50000 hour(s), 142 lm/W, EEL D, PF 0.95, Beam angle 360 degree(s), Plastic, RG1, IP65, SVM 1.6, PstLM 1

Order code: 929002006602
Full order code: 871869963824500