Pakistan - English

Philips MASTER, LED HPL, Corncob, EM/Mains, 28 W, HPL 80W, SON 70W, E27, 3000 K, 3800 lm, CRI 80, 50000 hour(s)

TForce LED HPL ND 38-28W E27 830

Product Description

MASTER, LED HPL, Corncob, EM/Mains, 28 W, LED alternative to HPL 80W, SON 70W, E27, 3000 K, 3800 lm, CRI 80, 50000 hour(s), 135 lm/W, EEL D, PF 0.95, Beam angle 360 degree(s), Plastic, RG1, IP65, SVM 1.6, PstLM 1

Order code: 929002006302
Full order code: 871869963818400