Pakistan - English

Philips MASTER, LED HPL, Corncob, EM/Mains, 21 W, HPL 50W, SON 50W, E27, 4000 K, 3000 lm, CRI 80, 50000 hour(s)

TForce LED HPL ND 30-21W E27 840

Product Description

MASTER, LED HPL, Corncob, EM/Mains, 21 W, LED alternative to HPL 50W, SON 50W, E27, 4000 K, 3000 lm, CRI 80, 50000 hour(s), 142 lm/W, EEL D, PF 0.95, Beam angle 360 degree(s), Plastic, RG1, IP65, SVM 1.6, PstLM 1

Order code: 929002006202
Full order code: 871869963816000

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPL
  • Flux measurement reference
    Sphere
  • Warranty period
    8 years

Downloads

Family

Product